Laser Optics Lab:Specifications for Selecting a Laser
When determining which laser to use for your application, consider the following specifications: wavelength, coherence length, beam divergence, and Rayleigh range.
Follow laser crystals through their entire manufacturing process from fabrication, to coating, to quality control in the Edmund Optics Florida facility.
Ruggedized Machine Vision Lenses for Harsh Environments
Edmund Optics imaging and machine vision lenses are robustly designed for use in harsh environments and are available in a number of options for the most demanding applications.
TECHSPEC® C Series Fixed Focal Length Lenses from Edmund Optics
The TECHSPEC® C Series Fixed Focal Length Lenses are high-resolution FA lenses designed and manufactured by Edmund Optics for use in machine vision factory automation and inspection applications.
LIGHT TALK - EPISODE 8: Laser Magic! with Angi Compatangelo
From tattoo removal to diagnosing cancer, lasers can transform our lives in countless ways. Join our conversation about laser in skin care and diagnostics.
LIGHT TALK - EPISODE 5: Ruggedized Imaging Lenses with Cory Boone and Ben Weaver
The expansion of automation has made the ruggedization of imaging lenses from shocks, vibrations, and temperature swings more important than ever before.
EO Imaging: Telecentric Lenses versus Hypercentric Lenses
Join EO's Nick Sischka, Director of Imaging, as he inspects pipes for various defects using the TECHSPEC Telecentric Lens versus the TECHSPEC Hypercentric Lens.
EO Acquires Quality Thin Films; Strengthens Position as Laser Optics Manufacturer - PhotonicsNEXT 2021
Learn about Edmund Optics' acquisition of Quality Thin Films in this interview with Mike Middleton and James Karchner from the 2021 PhotonicsNEXT Summit.
The TECHSPEC® MercuryTL™ Liquid Lens Telecentric Lenses combine the parallax error correction and high image quality of a telecentric lens with the flexibility of an integrated liquid lens.